IESNA:LM-63-2002
[TEST]P1334679
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259035DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]132
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.7 8.7 14.2 22.2 61.2 152.1 285.5 431.1 534.6 564.9
584.1 603.5 617.8 628 637.7 644.7 652.2 656.8 659.8 657.3
652 639.1 622.8 601.4 578.8 545.7 511.4 475.9 420.2 278.6
143.6 57 15.4 6.5 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.7 8.9 14.2 22 60.3 147.2 275.3 421.2 524.2 554.5
578 594.2 610 620.8 630 636.8 643.1 648.2 649.5 646.6
639.3 628.4 612.1 590.8 564.8 536.2 502.6 461.3 409.1 268.2
137.1 55.9 15.5 6.7 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.7 8.5 13.5 21.8 59.2 135.5 257 396 500.5 529.5
551.1 569.1 580.8 590.4 598.4 604 607.8 611.7 611.4 607.4
600.5 588.1 571.1 551.9 527.6 495 462.3 421.6 366.6 223.7
111.3 50.5 14.5 6.4 1.6 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.7 8.7 13.4 21.2 52.6 122.2 230.4 355.6 457.7 488.1
511 526.7 538.9 547.2 552 554.8 556.4 558.2 556.3 551.1
542.1 530.1 513.9 491.4 467.4 430.8 394 346.8 290.2 157.4
82.4 43.6 13.4 6 1.7 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.7 8.5 13.2 20 45.1 105.2 195.7 304.4 402.4 429.9
451.7 468.4 479.9 487.7 491.8 492 490.5 487.5 483.4 476.9
465.2 449.9 429.5 402.4 366 326.7 282.9 237 196.1 104.2
59.1 33.6 12.2 5.4 2 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.7 8.4 12.7 18.7 38.4 87.3 156.7 244.5 322.4 349.8
371.7 387.9 397.9 403.3 405.1 403 398 389.8 380.9 369.3
354.4 334.2 308.1 276.7 241 206.8 172.9 144.8 117.4 68.6
42.1 25 11.5 4.1 1.7 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
5.7 8.3 12.2 17.5 32.6 69.8 123.4 185.6 244.3 263.2
279.3 291.3 298.3 300.5 298.4 292.7 284.6 272.8 258.6 244.1
229.1 209.5 185.7 161.2 135 115.9 97 81.7 69.6 45.9
29.6 16.1 6.8 2.7 1.1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
5.7 7.6 10.5 13.7 17.6 28.7 46.6 61.7 72.5 74.4
75.2 74.6 73 70.6 67.9 64.2 60.2 55.5 51.6 46.7
42.6 38.7 34.6 31 27 23.3 19.7 16.5 12.6 4.9
3.1 1.4 0.4 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5.7 6.7 7.5 8.3 8.9 9.1 8.9 8.3 7.8 7.4
7.1 6.9 6.5 6.2 5.8 5.4 5.2 4.6 3.9 3.2
2.3 1.6 1.4 1.1 0.9 0.6 0.5 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.4
0.4 0.4 0.4 0.2 0.2 0.2 0.2 0.2 0
5.7 5.7 5.3 4.9 4.3 3.6 3 2.5 1.8 1.6
1.5 1.2 1.1 1 0.9 0.7 0.6 0.4 0.4 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.4 0.4 0.5 0.5
0.5 0.5 0.4 0.4 0.4 0.4 0.4 0.4 0
5.7 4.7 3.7 2.8 2.1 1.5 1.1 0.7 0.4 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.4 0.4 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.2 0.2 0.2 0.2 0
5.7 3.9 2.7 1.8 1.2 0.9 0.5 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.4 0.4 0.5 0.5 0.5 0.6 0.6
0.5 0.5 0.4 0.4 0.2 0.2 0.1 0.1 0
5.7 3.6 2.3 1.5 1 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.4 0.5 0.5 0.6 0.6 0.6 0.7 0.7 0.7
0.6 0.6 0.5 0.4 0.4 0.2 0.1 0.1 0
5.7 3.4 2.1 1.4 0.9 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.4 0.5 0.5 0.6 0.6 0.7 0.6 0.7 0.7 0.7
0.7 0.6 0.5 0.5 0.4 0.2 0.1 0.1 0
